AGIBOT Store

Commercial Cleaning Robots

Floor cleaning for medium to large indoor facilities. Explore C5 for sweeping and scrubbing, with a supporting workstation for routine servicing.

Explore C5
AGIBOT C5 commercial floor cleaning robot
C5

Explore C5

1 model

Choose for your application.

Floor & cleaning task

Identify floor materials, debris, stains and the required cleaning schedule. Confirm compatibility with the cleaning method.

Space & access

Review floor area, passage widths, obstacles and any elevator or access-control requirements.

Workstation & utilities

Plan power, water and drainage connections for the selected workstation and site.

550 mmScrubbing width
Up to 1,980 m²/hTheoretical cleaning efficiency
Charging, refill & drainageSupporting workstation functions

Actual cleaning coverage depends on the layout, floor conditions and operating settings. Confirm workstation configuration and site utilities with our team.

Applications

Retail & offices

Routine floor cleaning in supermarkets, shopping centres and office buildings.

Factories & facilities

Cleaning of suitable indoor hard floors in industrial and commercial facilities.

Transport & public buildings

Plan cleaning routes and schedules around activity in transport hubs and other public facilities.

Explore AGIBOT solutions

Questions, answered.

What does the C5 cleaning robot do?

C5 combines sweeping and scrubbing for medium to large indoor spaces. Its dual-roller brush system and water recovery system support routine floor cleaning.

Which floors and buildings should I consider?

Official C5 materials show applications in supermarkets, offices, factories, shopping centres, transport hubs and hospitals, with surfaces such as concrete, marble, epoxy and PVC. Confirm the specific floor finish, condition and cleaning requirements before deployment.

What does the workstation support?

The C5 workstation supports charging, clean-water refilling, wastewater drainage and dirty-water-tank cleaning. The selected equipment and site utilities must be confirmed as part of deployment planning.

How should I estimate cleaning coverage?

The published theoretical cleaning efficiency is up to 1,980 m²/h, with a 550 mm scrubbing width. Actual coverage depends on the route, obstacles, floor condition and cleaning settings; use a site assessment to plan the workload.

What should I send when requesting a cleaning solution?

Share the floor area and material, layout, passage widths, cleaning tasks, operating schedule, utility access, country or region, budget and contact details.

Discuss your application.

Share your task requirements, location, budget range and project timeline.