AGIBOT Store

Quadruped Robots

Explore the D1 family for patrol, research, education and performances. Match the robot to the terrain, payload and development access your project needs.

Explore models
AGIBOT D1 Ultra quadruped robot
D1 Ultra

Explore models

3 models

Choose for your application.

Patrol & inspection

Consider the route, terrain and sensors needed for the inspection task. Discuss the D1 Ultra configuration and integration requirements.

Performances & interaction

Explore D1 Pro for programmed movements and interactive entertainment.

Research & education

Explore D1 Edu when secondary development and custom software are part of the project.

Models at a glance
ModelFormConsider for
AGIBOT D1 UltraQuadrupedPatrol & interaction
AGIBOT D1 EduQuadrupedResearch & development
AGIBOT D1 ProQuadrupedPerformances & interaction

Use this overview as a starting point. Check each model’s specifications, included features and development access for your task.

Applications

Patrol & inspection

Evaluate mobility, route conditions and the sensing equipment required by the task.

Research & teaching

Study quadruped locomotion and build custom applications with a development-enabled model.

Events & demonstrations

Use programmed movements and interaction for exhibitions and performances.

Explore AGIBOT solutions

Questions, answered.

Is a quadruped robot the same as a robot dog?

“Robot dog” is a common description of a four-legged robot. The D1 family is designed for robotic applications such as patrol, research and performances; select the model for the task you need.

Which D1 model should I consider for development?

D1 Edu supports secondary development. Development permissions, software interfaces and simulation resources should be checked against the specific model and delivered configuration.

Can a D1 robot be used outdoors?

Suitability depends on the model, ground conditions, weather, operating limits and required sensors. Review the product’s protection rating and operating guidance rather than assuming all models work in every environment.

What information is needed for a patrol or inspection project?

Share the route, terrain, operating conditions, required measurements, payload and expected operating time, together with your budget and contact details.

Discuss your application.

Share your task requirements, location, budget range and project timeline.