AGIBOT A3 Ultra

A full-size humanoid robot for reception, guided tours and interaction, with development options for application-specific tasks.

Share your application, country, budget and timeline.

Contact sales Explore brochures & documentation
Configuration & delivery

Confirm the required features, delivery destination and schedule with our sales team. Shipping, import charges and on-site services depend on the order.

Support & returns

Ask about setup, training and warranty coverage for your configuration and location. Review our return policy before ordering.

AGIBOT A3 Ultra · Full-size humanoid

Your 24/7 productivity partner.

A commercial-grade, full-size humanoid. Built on A3 motion and interaction, with a new body architecture for continuous operation and versatile tasks.

Explore A3 Ultra

174 cm tall 60 kg52 × 30 cm

Official A3 Ultra running pose with the pearlescent setting from the original design
700 TOPSFull-performance compute
360°All-domain perception
8 hStandard battery life
20 DOFOmnihands · up to
10 s Battery swapping5G eSIM+ Connected operationUWB + RTK Indoor / outdoor positioningLinkBots Hundred-unit coordination

01 / All-dimensional perception

A complete view. In every direction.

LiDAR, RGB-D and three wide-angle fisheye cameras bring people, objects and terrain into one surrounding view.

EmbodiedAI RGB-D

Chest-mounted depth perception
Vertical 58° · Horizontal 87°

Original chest RGB-D camera field-of-view diagram

Surround-view cameras

Left, right and rear fisheye cameras
Side cameras: Vertical 154° · Horizontal 195°

Original fisheye surround-view camera diagram

Interaction & terrain

Binocular RGB: 87° V / 114° H
Terrain RGB-D: 40° V / 65° H

Original front interaction and knee terrain camera field-of-view diagram

02 / Ultra upgrades

Every system.
Working together.

A new body architecture integrates perception, onboard compute, tactile manipulation and a modular power system.

Front systems

Full original A3 Ultra front view with hardware labels
  • Head display
  • Left/right speakers
  • Left/right fisheye cameras
  • Binocular interaction cameras
  • Microphone
  • EmbodiedAI processor · 700 TOPS
  • 7 DOF per arm
  • Knee RGB-D camera
  • Up to 20-DOF Omnihands
  • 6 DOF per leg
  • LiDAR
  • Chest RGB-D camera

Rear systems

Full original A3 Ultra rear view with hardware labels
  • Rear fisheye camera
  • Rear microphone
  • Dual battery bays
  • Dual shoulder touch sensors
  • Magnesium alloy + carbon-fiber nylon hybrid frame
  • 3 waist DOF
  • Biomimetic foot design
Full original A3 Ultra greeting pose on a newly generated silver-white studio background

03 / 24/7 autonomous operation

Your reliable 24/7 partner.

A reliable productivity partner, with perception, planning and power management built into the platform.

  • 360-degree awarenessLiDAR and multi-camera fusion deliver 360-degree environmental awareness beyond vision-only systems.
  • 700 TOPS computeEnables autonomous task decomposition, path planning and dynamic obstacle avoidance without manual remote control.
  • 8-hour standard battery lifeAutonomous charging, 10-second battery swapping and custom ADU air cooling support continuous 24/7 operation.

04 / Versatile task execution

From perception to action.

Inheriting A3 motion and interaction capabilities, with tactile manipulation for a wider range of tasks. Multimodal interaction supports tours, reception, retail guidance and receptionist services.

Full original A3 Ultra facility inspection scene showing manipulation and a handheld tablet

Motion meets perception.

Perception and motion control support travel through complex terrain and human environments.

A more capable touch.

Up to 20-DOF tactile Omnihands support handling from thin paper to objects weighing 5 kg.

Learn. Adapt. Express.

Learns new skills from a single demonstration. LinkCraft and LinkSoul enable custom motions and personas.

Original A3 Ultra safety pose with both hands visible on a newly generated graphite studio background

05 / Comprehensive safety

A trusted
companion.

Layered protection and a carefully engineered body for shared spaces.

  • Four layers of protection3-meter risk prediction, contact-triggered stop, dual emergency stop and intelligent fall protection.
  • Extreme-condition testingThousands of collision, drop, and high- and low-temperature tests validate the platform for commercial use.
  • High-performance hybrid frameMagnesium alloy and carbon-fiber nylon combine lightness, strength and dynamic response.
Complete official hotel reception scene with A3 Ultra and luggage

06 / All-domain connectivity

Connected.
Inside and out.

A connected platform for moving between environments and coordinating at scale.

  • UWB + RTK positioningCentimeter-level UWB indoor and RTK outdoor positioning supports seamless indoor-outdoor switching.
  • Dual-band global 5GDual eSIM and physical SIM support stable, low-latency global connectivity.
  • LinkBots compatibilityHundred-unit coordination for fleet deployment and synchronized work.
Complete official A3 Ultra engineering and reliability research scene

07 / Premium quality

Proven
reliability.

A commercial platform built on multiple product generations and production experience.

92Inspection steps
1,000-unit scaleStable mass production
  • Rigorous validationAutomotive-grade testing standards, with core components validated through tens of thousands of hours of endurance testing.
  • Built for long-term deploymentManufacturing experience and comprehensive inspection support product consistency.
Original A3 Ultra and suitcase shown in full on a newly generated silver-white studio background

08 / Reliable & user-friendly

Less setup. More service.

Autonomous box entry and exit, single-person deployment and unattended operation and maintenance reduce the work around the robot.

  • Single-person deploymentShoulder touch sensing, autonomous box entry and exit, foldable storage and SUV transport.
  • Automatic fault diagnosisModular design simplifies maintenance and reduces operating labor.
  • Open developmentOpen interfaces support research, education, secondary development and new applications.

09 / Applications

One platform. Real possibilities.

Six ways to put the platform to work, configured for your environment.

Original A3 Ultra greeting and facing a visitor in a guided-tour reception concept
01

Reception & guided tours

Showroom tours, hotel reception, front-desk duty and visitor navigation with configurable service workflows.

Complete original retail assistance scene with A3 Ultra and a customer
02

Shopping assistance

In-store guidance, brand-event interaction, commercial-district tours and customer engagement.

Complete original A3 Ultra outdoor facility inspection scene
03

Patrol & inspection

Park patrols, facility inspection and environmental monitoring with RTK positioning.

Complete original A3 Ultra research and education scene with data displays
04

Research & education

Embodied AI research, education and secondary development.

Complete original teleoperation data collection scene with an operator and A3 Ultra
05

Data collection

One-stop data collection, training, evaluation and deployment for embodied AI.

Original A3 Ultra acrobatic stage performance shown without the poster layout crop
06

Stage performance

Dance, formations and customized performances for commercial use and events.

Application scenes illustrate intended uses. Workflows and demonstrations may require secondary development, model integration, environment configuration and validation. Actual performance varies by application.

A3 motion. Ultra possibilities.

Built to move you.

The full-size presence and expressive motion of A3, with the capabilities of Ultra.

Original A3 Ultra running silhouette locally composited on a newly generated performance stage
Original high-resolution A3 Ultra hand and upper-body portrait preserved in its full frame

SECONDARY DEVELOPMENT REQUIRED

A3 Platform Capability Demonstrations

These videos demonstrate capabilities developed on the AGIBOT A3 platform. Comparable applications on AGIBOT A3 Ultra are not enabled by default and require secondary development, including application-specific programming, model integration, environment configuration, deployment, and validation. Actual performance depends on the project.

The details

Specifications.

The complete platform overview for configuration and deployment.

Body, perception & manipulation
Height
174 cm
Width × depth
52 × 30 cm
Weight
60 kg
Compute
700 TOPS
Perception
LiDAR + 360° surround view
RGB-D cameras
EmbodiedAI and terrain cameras
Interaction cameras
Wide-angle binocular RGB
Surround-view cameras
3 wide-angle fisheye cameras
Arms
7 DOF per arm
Legs
6 DOF per leg
Waist
3 DOF
Omnihands
Up to 20 DOF · Omnidirectional tactile sensing
Item handling
Thin paper to 5 kg
Frame
Magnesium alloy + carbon-fiber nylon
Power, deployment & connectivity
Standard battery life
8 h
Charging
Autonomous charging + 10-second battery swap
Cooling
Custom ADU air cooling
Positioning
UWB indoor + RTK outdoor
Positioning accuracy
< ±1 cm
Network
Dual-band global 5G · Dual eSIM + physical SIM
Fleet control
AGIBOT LinkBots · Hundred-unit coordination
Deployment
Single-person · Autonomous box entry / exit
Transport
Foldable storage · SUV transport
Maintenance
Automatic fault diagnosis · Modular design
Learning
New skills from a single demonstration
Development
Open interfaces
Safety
3 m risk prediction · Contact stop · Dual emergency stop · Fall protection
Validation
92-step inspection · Collision, drop and temperature tests

Battery life, positioning accuracy and handling performance depend on configuration, task and operating conditions. Continuous operation requires charging or battery swapping.

Product support

Frequently Asked Questions

What compliance documents are available for my country?

Certification and documentation requirements depend on the model configuration and destination. Ask sales for the applicable conformity and battery transport documents before ordering.

How long does the battery last, and how is it recharged?

Up to eight hours with equal time spent walking and standing. A3 Ultra supports autonomous charging and battery replacement. Runtime and charging time vary with task and operating conditions.

How difficult is it to deploy A3 Ultra, and does it support unattended operation?

A3 Ultra supports single-person unpacking and autonomous box entry and exit. Deployment still requires site setup, task configuration and operational checks. Staffing and charging arrangements depend on the application.

Does A3 Ultra support customization and secondary development?

Development versions offer interfaces for motion customization and system integration. Discuss the available software, hardware and branding options for your intended application with sales.

What commercial scenarios can A3 Ultra adapt to?

Applications include reception, guided tours, interaction, patrol, research, data collection and performances. Task workflows and operating conditions should be agreed before deployment.

EXPLORE FURTHER

Brochures & documentation

Explore documents for A3 Ultra and the related product family.

Browse A3 Series resources

Contact our team for documentation matching A3 Ultra and your configuration. The related series library is available for reference; match the model and hardware generation named in each guide.

Explore the AGIBOT lineupAGIBOT lineup brochure

Put A3 Ultra to work.

Share your use case, requirements and budget.

Contact sales