AGIBOT OmniGlove

Sale price$8,500.00 USD

High-precision hand-motion capture and dexterous-hand teleoperation in one data glove. OmniGlove combines 6 EMF sensors and 7 IMUs with bundled Windows software for visualization, calibration, recording, playback and teleoperation. OmniGlove Pro adds full-palm tactile sensing with 746 tactile points across 17 zones per hand, with tactile and hand-pose data aligned in time. Both versions are sold as a pair of gloves.

Model: Glove Pro

Sold as a pair of gloves. Quantity 1 = one pair.

Data collection & teleoperation

Human leads.
Robot follows.

A data glove combining high-precision hand-motion capture with teleoperation. OmniGlove Pro adds full-palm tactile sensing for multimodal data collection and human–robot interaction research.

OmniGlove   /   OmniGlove Pro

OmniGlove with refined fabric and individual finger sensors, from the official product rendering

Key specs · OmniGlove / Pro

Put it on. Every move, captured.

Position accuracy (typical)
≤1 mm
Orientation accuracy (typical)
≤1.5°
Motion-to-data latency*
10 ms
Full-palm tactile · Pro
746 points
Standard weight (including cable)
105 g
Calibration time
10–15 s

01 / Precise tracking

Every flex,
precisely tracked.

Fusing 6 EMF sensors with 7 IMUs, wrist and fingers are solved as one chain, outputting 21 joint angles, 21 keypoints and 5 fingertip poses in real time.

6 EMF + 7 IMUsSensor fusion21 + 21 + 5Joint angles · keypoints · fingertip poses
Official OmniGlove front-hand view showing the complete finger and wrist geometry

02 / Anti-interference

Fields shift.
Pose holds.

A built-in anti-magnetic algorithm lets EMF and IMU data complement each other. Optimized for electromagnetic fields, metal objects and two-hand use, tracking stays stable in complex environments.

  • EM interference
  • Metal environments
  • Two-hand use
  • One-tap anti-magnetic mode
Official visualization of OmniGlove tracking in an electromagnetic field with its hand-pose software

03 / OmniGlove Pro

Every grip.
Force made visible.

The Pro version covers each hand with 746 tactile points across 17 zones, sensing contact force from fingertips to palm. Tactile data is time-aligned with hand pose, capturing both motion and force.

Tactile points / zones
746 / 17
Force range
0–20 N
Force resolution
0.1 N
Spatial resolution
<3 mm
Official OmniGlove Pro full-palm tactile sensing while grasping a transparent sphere
Official macro visualization of tactile contact points between fingertips and a sphere
Full-palm sensing · OmniGlove Pro

04 / Teleoperation

Human leads.
Robot follows.

Once calibrated to the user’s hand, the glove drives a dexterous hand directly, with single- or dual-handed operation. OmniGlove Pro supports synchronized motion and force replay, reproducing human operation on real robots.

Original side-by-side reference of OmniGlove and an OmniHand dexterous hand

Teleop-ready dexterous hands

OmniHand 3 Lite from the supplied compatibility reference

OmniHand 3 Lite

OmniHand 3

OmniHand 3

OmniHand 3 Ultra

OmniHand 3 Ultra

05 / Ready out of the box

Fully in-house.
Easy to integrate.

Developed in-house, the bundled Windows host software handles visualization, calibration, recording, playback and teleoperation in one toolchain, for a smoother data-collection workflow.

10–15 sCalibration time1000 HzIMU output · EMF 125 Hz · tactile 125 Hz (Pro)
  1. Visualize
  2. Calibrate
  3. Record
  4. Replay
  5. Teleoperate
Official OmniGlove Windows software interface with hand-pose visualization, calibration and recording controls

Product video

See the whole system.

Choose your version

Two versions. Your choice.

Compare motion capture and full-palm tactile sensing. Both versions are sold as a pair of gloves; select your Version in the product options above.

Motion data

OmniGlove

Motion capture + teleoperation

  • 6 EMF + 7 IMU fusion tracking with a built-in anti-magnetic algorithm
  • 21 joint angles · 21 keypoints · 5 fingertip poses
  • Calibration, recording, playback and teleoperation built in

For dexterous-hand teleoperation and hand-motion data.

Motion + tactile data

OmniGlove Pro

Motion capture + full-palm tactile sensing + teleoperation

  • Everything in the standard version
  • Full-palm sensing: 746 tactile points / 17 zones per hand, 0–20 N
  • Tactile and hand-pose data aligned in time

For contact-rich data, tactile and HRI research.

Specifications

Technical specs.

Shared motion-tracking performance. Additional tactile sensing in OmniGlove Pro.

SpecificationOmniGloveOmniGlove Pro
Sensing6 EMF + 7 IMU fusion tracking
Position accuracy≤1 mm (typical)
Orientation accuracy≤1.5° (typical)
Anti-interferenceBuilt-in anti-magnetic algorithm, optimized for electromagnetic fields, metal objects and two-hand use
Hand solver output21 joint angles · 21 keypoints · 5 fingertip poses
Motion sensor output rateEMF: 125 Hz · IMU: 1000 Hz
Motion-to-data latency*10 ms
Full-palm tactile—746 points / 17 zones per hand
Tactile output rate—125 Hz
Force range—0–20 N
Force resolution—0.1 N
Spatial resolution—<3 mm
Weight (including cable)105 ± 5 g130 ± 5 g
Calibration time10–15 s
Teleoperation compatibilityOmniHand 3 · OmniHand 3 Lite · OmniHand 3 Ultra
SizeM (L coming soon)

Shared values apply to both versions. “—” indicates a Pro-only capability.

*Device output <10 ms; not end-to-end teleoperation latency.

OmniGlove

Wear & capture.
Move & follow.

Turning every human move into data for dexterous hands. Discuss your research or teleoperation setup with our team.