AGIBOT A2 Lite

Sale price$44,560.00 USD

AGIBOT A2 Lite is a full-size, cost-effective humanoid robot for the entertainment and commercial performance sector. Featuring multi-robot fleet control and unrestricted choreography capabilities, it is leading a new fashion trend in performance art.

AGIBOT
AGIBOT Shipping cost

$500-$3000 (actual amount applies).

AGIBOT Delivery

Contact customer service for detailed delivery info.

AGIBOT Customs & Taxes

Customers cover all applicable duties, taxes and importclearance fees per local regulations.

AGIBOT For More Product Info

Contact us directly for additional product details.

AGIBOT lmportant Customs Note

A valid phone number and email are mandatory for customsclearance. Some countries may require a tax ID. Non-cooperation may lead to shipment return and extra freightcharges.

AGIBOT

AGIBOT A2 Lite

The High-Performance Hub for Interaction Intelligence.

AGIBOTAGIBOT
Continuously Expanding Action Skills

The robot’s action library is continuously updated, delivering a dynamic and engaging interaction experience across a wide range of scenarios.

Included Actions:
Handshake, Waving, Strength Demonstration, Tai Chi, Peking Opera (Basic Routine)

Optional Actions:
Peking Opera (Advanced Routine), Traditional Clapper Performance (Shiba Chou), Traditional Clapper Performance (Bao Hua Deng), Dragon Dance, Cheerleading Dance, Nezha Dance, Drumming.

AGIBOTAGIBOT
Versatile Group Control

Robot expressions, movements, speech, walking speed, and timing can be flexibly configured.

Action sequences and combinations can be easily adjusted, enabling intuitive and efficient group control planning.

AGIBOTAGIBOT
VR Teleoperation & Creative Authoring

(Optional Tool)

In combination with AGIBOT software and supported VR kits, users can intuitively record, edit, and create custom actions and skills—no coding required.

AGIBOTAGIBOT
Black Knight Edition

A refined industrial design with hot-swappable battery support, allowing battery replacement while powered on for uninterrupted operation.

Building a Reliable Core, Delivering Greater Value

Automotive-Grade Production Standards

Manufactured under automotive-grade production principles, with 92 comprehensive inspection checkpoints per unit and multiple aging and endurance tests.

Hot-Swappable Battery System

Supports hot-swappable battery replacement, enabling rapid power restoration and uninterrupted operation.

AGIBOT
AGIBOT

Next-Generation Full-Size AI Star

The Center of Intelligent Interaction

Continuously Expanding Action Skills

Versatile Group Control for Coordinated Performance

VR Teleoperation & Secondary Creation


AGIBOT
MAXIMUM JOINT TORQUE
270 N·m
AGIBOT
Height approx 169cm,Weight 63kg
AGIBOT
STANDING ENDURANCE
APPROX.2HOURS
AGIBOT
Safety
Low-power Alarm,Self-balancing,Collision Avoidance
AGIBOT
WALKING SPEED
0.5~0.8M/S
AGIBOT
PROCESSOR
14cores
HIGH-PERFORMANCE CPU

Package Contents

AGIBOT
Robot Unit x1
AGIBOT
Battery Charger x1
AGIBOT
Accessory Charger x1
AGIBOT
Battery Pack x1
AGIBOT
Wireless Emergency Stop Switch x1
AGIBOT
Wireless Controller x1
AGIBOT
Transport Cart x1

Specifications Comparison

AGIBOT A2 Ultra
AGIBOTAGIBOT

Height 169cm

Size 169(H)*75(W)*30(L)cm

Net Weight ≈69kg

Active degrees of freedom 7*2dof for both arms, 6*2dof for both legs, 2dof for the head, and 6*2dof for dexterous hands

Endurance standing + voice broadcast: 3h,Walking: 1.5h

Battery Capacity 14.4Ah

Charging Time 2h

Charging Power ≤500W

Charging Voltage 48V DC

Working Temperature and Humidity 0 ~ 40℃, relative humidity 10% ~ 90%, no condensation

Storage temperature and humidity -20°C to 70°C, relative humidity 10% to 90%, no condensation

IP Rating Joint Module: IP5X

Minimum passing width the minimum width for ontology remote control is >1m,Navigation through minimum width >2m

Maximum obstacle crossing height 20mm

Maximum operating gradient 8% (angle 4.57 degrees)

Perceptual Ability LiDAR*1 + Fisheye Camera*2 + RGBD Camera*2 + RGB Camera*1

Speech Ability Supports intelligent interactive voice based on large models

Light-duty operation ability Supports self-distribution of items

Remote control operation Wireless Remote Control

Speaker Double 5W

Dance Development Support Supported

Botnet Software Support Supported

Maximum Movement Speed Maximum speed 0.8m/s, daily use ≤0.6m/s

Mobile Mode Supports translation, skew, and in-place rotation

Communication Protocol TCP/IP

Communication Module WiFi, 4G/5G Mobile Network

Basic computing power board 16-core high-performance CPU

High computing power board Jetson AGX Orin 64G

Dexterous Hand Grip weight (palm down): <3kg,Hook grip weight (palm up): <8kg

Single-arm rated load 2kg

End linear velocity 1m/s

Arm movement space J1(Shoulder pitch): ±170°,J2(Shoulder roll): -30°~95°,J3(Shoulder yaw): ±170°,J4(Elbow pitch): -1°~118°,J5(Wrist roll): ±170°,J6(Wrist pitch): ±45°,J7(Wrist yaw): ±30°

Legroom (with some deviation) J1(Hip roll):-37~40°,J2(Hip yaw): ±75°,J3(Hip pitch): -50°~110°,J4(Knee pitch): -5°~140°,J5(Ankle pitch): -30°~52°,J6(Ankle roll): ±28°

Headroom Pitch Joint: ±23°,Rotating Joint: ±45°

AGIBOT A2 Lite
AGIBOTAGIBOT

Height 169cm

Size 169(H)*75(W)*30(L)cm

Net Weight ≈63kg

Active degrees of freedom Both arms 5*2dof, both legs 6*2dof, head 1dof

Endurance standing: 4h35min ,Walking: 1.5h

Battery Capacity 14.4Ah

Charging Time 2h

Charging Power ≤500W

Charging Voltage 48V DC

Working Temperature and Humidity 0 ~ 40℃, relative humidity 10% ~ 90%, no condensation

Storage temperature and humidity -20°C to 70°C, relative humidity 10% to 90%, no condensation

IP Rating Joint Module: IP5X

Minimum passing width the minimum width for ontology remote control is >1m,Navigation through minimum width >2m

Maximum obstacle crossing height 20mm

Maximum operating gradient 8% (angle 4.57 degrees)

Perceptual Ability Not supported

Speech Ability Not supported

Light-duty operation ability Not supported

Remote control operation Wireless Remote Control

Speaker 5W

Dance Development Support Supported

Botnet Software Support Supported

Maximum Movement Speed Maximum speed 0.8m/s, daily use ≤0.6m/s

Mobile Mode Supports translation, skew, and in-place rotation

Communication Protocol TCP/IP

Communication Module Wifi

Basic computing power board 16-core high-performance CPU

High computing power board /

Dexterous Hand Soft Prosthetic Hand

Single-arm rated load 1.5kg (excluding end effector)

End linear velocity 1m/s

Arm movement space J1(Shoulder pitch): ±170°,J2(Shoulder roll): -30°~95°,J3(Shoulder yaw): ±170°,J4(Elbow pitch): -1°~118°,J5(Wrist roll): ±170°,/

Legroom (with some deviation) J1(Hip roll):-37~40°,J2(Hip yaw): ±75°,J3(Hip pitch): -50°~110°,J4(Knee pitch): -5°~140°,J5(Ankle pitch): -30°~52°,J6(Ankle roll): ±28°

Headroom Rotating Joint: ±45°,/

Frequently Asked Questions

Here you’ll find answers to the most frequently asked questions, helping you better understand AGIBOT’s products and services.

AGIBOT

No.2555, Xiupu Road, Kangqiao Business Oasis,
Caohejing, Pudong New Area, Shanghai, China.