AGIBOT D1 Edu

Sale price$6,080.00 USD

A compact quadruped robot for research and robotics education, combining agile locomotion with flexible module and payload integration.

Explore brochures & documentation
Shipping cost

$500-$3000 (actual amount applies).

Delivery

Contact customer service for detailed delivery info.

Customs & Taxes

Customers cover all applicable duties, taxes and import clearance fees per local regulations.

For More Product Info

Contact us directly for additional product details.

Important Customs Note

A valid phone number and email are mandatory for customs clearance. Some countries may require a tax ID. Non- cooperation may lead to shipment return and extra freight charges.

D1 Series · OverviewProduct video
D1 Series · Overview — video preview

AGIBOT D1 Series

Powerful Remote Operation · Extended Endurance · Scalable Flexibility

AGIBOT D1 Edu

AGIBOT D1 Edu

  • Powerful Remote Operation
  • Extended Endurance
  • Scalable Flexibility
Robust Mobility

Robust Mobility

Conquer Complex Terrains
Powered by RL-based reinforcement learning gait control, it autonomously adapts to diverse and challenging terrains. Equipped with self-balancing, anti-fall, and anti-interference capabilities.

High-Performance Motor

High-Performance Motor

High Torque - Impact Resistant · Zero Calibration Required
Peak torque of 48 N·m with high output torque, enabling reliable operation in complex terrains and under heavy loads

Flexible Development

Flexible Development

Compatible with a wide range of modules and payload integration

Application Scenarios

Entertainment Performances

Scientific Research & Education

AGIBOT D1 Edu

Package Contents

AGIBOT
D1 Robot Dog Platform × 1
AGIBOT
Charger × 1
AGIBOT
Handheld Remote × 1

Specifications Comparison

AGIBOT D1 Edu
AGIBOT D1 Edu

Material Aluminum alloy with high-strength engineering plastic

Standing Dimensions (LxWxH) 635 mm × 360 mm × 420 mm

Lying Down Dimensions (LxWxH) 675 mm × 435 mm × 145 mm

Total Weight (with battery) 15.5kg

Operating Temperature 0°C~40°C

Degree of Freedom Entire Machine:12, Each Leg: 3

Charging Duration about 1 hour (battery level 10%-90%)

Battery Life (Operating Time) 1–2 hours

Operating Range 6 km±1km

Basic Computing Power High-performance 8-core CPU

Maximum operating power 3500W

Maximum Speed 3.5m/s

Effective Payload 5kg

Continuous Stair-Climb Height 16cm

Maximum Climbing Slope 30°

Vertical Jump Height 35cm

Actuator Type High-Power-Density Motion Unit

Maximum Joint Torque 48N·m

Precision Joint Motor with Aluminum Alloy Housing 12

Joint Range of Motion (Body) -28°~28°

Joint Range of Motion (Thigh) -170°~66°

Joint Range of Motion (Calf) 35°~156°

Camera FOV DFOV 122°, HFOV 111°, VFOV 70°

IMU standard version

Standard Actions Standing、Lying、Damping Mode、Pitch Adjustment、Height Adjustment、Horizontal Turning

Special Actions Forward jump、upward jump、biped standing、backflip、waving etc

Real-time Image Transmission Support

Secondary Development (SDK) Supported

Functional Expansion Ports Ethernet*1, USB*2, Power Port*2, SBUS*1, UART*1

Battery Rated capacity: 4.6Ah, Voltage: 43.2V

Power Adapter Standard

Charging Dock Standard

Remote Control Joystick Remote Control

Warranty Period 1 year

AGIBOT D1 Pro
AGIBOT D1 Pro

Material Aluminum alloy with high-strength engineering plastic

Standing Dimensions (LxWxH) 635 mm × 360 mm × 420 mm

Lying Down Dimensions (LxWxH) 675 mm × 435 mm × 145 mm

Total Weight (with battery) 15.5kg

Operating Temperature 0°C~40°C

Degree of Freedom Entire Machine:12, Each Leg: 3

Charging Duration about 1 hour (battery level 10%-90%)

Battery Life (Operating Time) 1–2 hours

Operating Range 6 km±1km

Basic Computing Power High-performance 8-core CPU

Maximum operating power 3500W

Maximum Speed 3.5m/s

Effective Payload 5kg

Continuous Stair-Climb Height 16cm

Maximum Climbing Slope 30°

Vertical Jump Height 35cm

Actuator Type High-Power-Density Motion Unit

Maximum Joint Torque 48N·m

Precision Joint Motor with Aluminum Alloy Housing 12

Joint Range of Motion (Body) -28°~28°

Joint Range of Motion (Thigh) -170°~66°

Joint Range of Motion (Calf) 35°~156°

Camera FOV DFOV 122°, HFOV 111°, VFOV 70°

IMU standard version

Standard Actions Standing、Lying、Damping Mode、Pitch Adjustment、Height Adjustment、Horizontal Turning

Special Actions Forward jump、upward jump、biped standing、backflip、waving etc

Real-time Image Transmission Support

Secondary Development (SDK) Not supported

Functional Expansion Ports None

Battery Rated capacity: 4.6Ah, Voltage: 43.2V

Power Adapter Standard

Charging Dock Standard

Remote Control Joystick Remote Control

Warranty Period 1 year

Frequently Asked Questions

Here you’ll find answers to the most frequently asked questions, helping you better understand AGIBOT’s products and services.

AGIBOT

No.2555, Xiupu Road, Kangqiao Business Oasis,
Caohejing, Pudong New Area, Shanghai, China.