AGIBOT X2 Ultra

AGIBOT X2 Ultra possesses powerful capabilities in motion, interaction, and task intelligence. It can serve as an exhibition guide, in-store receptionist, cultural & entertainment tourism ambassador, or research & education advocate, with a variety of optional configurations for you to explore its applications and expand its capabilities.

Version: AGIBOT X2 UItra
AGIBOT
AGIBOT Shipping cost

$500-$3000 (actual amount applies).

AGIBOT Delivery

Contact customer service for detailed delivery info.

AGIBOT Customs & Taxes

Customers cover all applicable duties, taxes and import clearance fees per local regulations.

AGIBOT For More Product Info

Contact us directly for additional product details.

AGIBOT Important Customs Note

A valid phone number and email are mandatory for customs clearance. Some countries may require a tax ID. Non-cooperation may lead to shipment return and extra freight charges.

AGIBOT

Human-Centric Industrial Design

Enables natural and seamless communication in every interaction

AGIBOTAGIBOT
Bionic Mechanical Aesthetics

Equipped with ≥25 Degrees of Freedom (DoF)

Accurately replicates human body language logic.

AGIBOTAGIBOT
Precision-Engineered Robotic Arm

The wrist joint adopts a cross-axis design,
supporting gestures such as waving
andforming a heart shape with both hands,
enabling human-like body interaction.

AGIBOTAGIBOT
Multi-Axis Torso Control

Capable of flexible rotation, laterals-
wing, and bending movements.During
walking,the waist naturallyswings to
replicate the rhythm of human gait.

AGIBOTAGIBOT
Dynamic Neck Articulation

Looking Around: During idle states, the
headmoves randomly to simulate natural
gazeshifts
Touch Response: When the head is touched,
it will perform a feedback action.

AGIBOT X2 Series: High-Performance Intelligent & Agile Robot

Friendly | Agile | Intelligent

Natural & Emotive Interaction

X2 Supports multimodal interaction including visual, voice, tactile, and facial expression

By integrating user gestures, environmental data, and contextual information, it enables advanced intelligent dialogue, delivering natural and seamless communication across diverse application scenarios.

Agile & Lifelike Locomotion

X2 Supports humanoid gait, complex dance routines, as well as headmovements synchronized with voice

X2 Offers 25-30 degrees of freedom, including 1 for the head and 3 for the waist. Enables versatile andagile motion, delivering vivid and lifelike expressions

Autonomous Task Execution

X2 Supports autonomous navigation walking, proactive obstacleavoidance, and automatic energy replenishment

Powered by algorithm-driven decision-making
Enabling intelligent operation without relying on remote control.

AGIBOT
AGIBOT
AGIBOT
AGIBOTAGIBOT

Package Contents

AGIBOT
Robot Unit X1
AGIBOT
Charger X1
AGIBOT
Remote Controller X1
AGIBOT
Microphone X1
AGIBOT
Quick Start Guide X1
AGIBOT
Certificate of Conformity X1

Battery Packaging

AGIBOT
Battery X1
AGIBOT
Certificate of Conformity X1

Specifications Comparison

AGIBOT X2
AGIBOTAGIBOT

Dimensions 1310mm (H) × 460mm (W) × 210mm (L)

Height Approx. 1.31 m

Weight Approx. 35kg

Total Degrees of Freedom 25

Neck DOF 0

Arm DOF (per arm) 5

Waist DOF 3

Leg DOF (per leg) 6

Arm Reach 558mm (excluding end effector)

Operating Temperature -10℃ to 40℃

3D LiDAR Not equipped

RGB-D Camera Not equipped

RGB Camera Interactive RGB camera

Head Touch Sensor Equipped

Communication Wi-Fi, Bluetooth

Audio I/O Microphone array, wireless microphone, speaker

Display Interactive screen, lighting effects

Peak Joint Torque 120·Nm

Walking Speed Up to 1.8 m/s, typical ≤ 0.8 m/s

Payload Capacity Max (in specific postures): 3kg, Across full range: ≤ 1kg (excluding end effector)

Battery Capacity Approx. 500Wh

Operating Time At 0.5 m/s walking, Approx. 2 hours

Power Supply Method Direct charging, swappable battery

Charging Time ≤ 1.5 hours

Input Voltage 100~220V

Charger Output 54.6V 10A

Main Compute Board RK3588 x2

High-performance Board Not equipped

USB Ports Type-A x1, Type-C x1

LAN Ports /

Video Output None

Power Output 12V/3A x1, 48V/5A x1

Handheld Controller Included

OTA Updates Supported

Mobile App Supported

Secondary Development Not supported

AGIBOT X2 Ultra
AGIBOTAGIBOT

Dimensions 1310mm (H) × 460mm (W) × 210mm (L)

Height Approx. 1.31 m

Weight Approx. 39kg

Total Degrees of Freedom 30

Neck DOF 1

Arm DOF (per arm) 7

Waist DOF 3

Leg DOF (per leg) 6

Arm Reach 558mm (excluding end effector)

Operating Temperature -10℃ to 40℃

3D LiDAR Equipped

RGB-D Camera Equipped

RGB Camera Interactive RGB + Front dual RGB + Rear RGB

Head Touch Sensor Equipped

Communication Wi-Fi, Bluetooth, 4G/5G module

Audio I/O Microphone array, wireless microphone, speaker

Display Interactive screen, lighting effects

Peak Joint Torque 120N·m

Walking Speed Up to 1.8 m/s, typical ≤ 0.8 m/s

Payload Capacity Max (in specific postures): 3kg, Across full range: ≤ 1kg (excluding end effector)

Battery Capacity Approx. 500Wh

Operating Time At 0.5 m/s walking, Approx. 2 hours

Power Supply Method Direct charging, swappable battery, optional auto-charging dock

Charging Time ≤ 1.5 hours

Input Voltage 100~220V

Charger Output 54.6V 10A

Main Compute Board RK3588 x2

High-performance Board Orin NX (157 TOPS)

USB Ports Type-A x2, Type-C x2

LAN Ports RJ45 x2

Video Output Mini DP x1

Power Output 12V/3A x1, 48V/5A x1

Handheld Controller Included

OTA Updates Supported

Mobile App Supported

Secondary Development Supported

Frequently Asked Questions

Here you’ll find answers to the most frequently asked questions, helping you better understand AGIBOT’s products and services.

AGIBOT

No.2555, Xiupu Road, Kangqiao Business Oasis,
Caohejing, Pudong New Area, Shanghai, China.