AGIBOT OmniHand 3 Lite-S

Sale price$699.00 USD

A compact, lightweight dexterous hand for smaller humanoid robots. With 4 active and 11 total degrees of freedom and a 0.5-second open / close time, OmniHand 3 Lite-S supports expressive interaction and everyday manipulation. The standard configuration is supplied without tactile sensors. Available as a left hand, right hand or a pair.

Model: Left
Explore brochures & documentation
Original Lite-S back and palm views at matching scale, in neutral daylight on a research workbench
01 / Back view02 / Palm view

DEXTEROUS HAND · SMALL HUMANOID ROBOTS

AGILINK

OmniHand 3
Lite-S

Compact. Tough.

A small dexterous hand for expressive interaction and everyday manipulation.

Hand weight
≤350 g
Degrees of freedom
4 active / 11 total
Open / close time
0.5 s

NEW RELEASE · OmniHand 3 Lite · Small

SMALL, LIGHT, FAST AND TOUGH

Small hand.
More possibilities.

Compact, lightweight, fast, tactile-ready, rich in gestures and ready for data collection. Dexterous interaction goes from a pricey add-on to an affordable standard.

Weight
≤350 g
Size
140 × 71 × 32.5 mm
Open / close time
0.5 s
Total degrees of freedom
11 DoF · 4 active
Vertical grasp
1 kg
Free-fall drop test
1 m

Drop test reference: GB/T 2423.7—2018.

01 / COMPACT SIZE

A child-sized hand.
No bigger than a mouse.

Small humanoid robots have limited wrist space and payload. Lite-S is designed for their proportions: quick to install and just the right size.

Hand size
140 × 71 × 32.5 mm
Robot height
0.8–1.3 m
OmniHand 3 Lite-S beside a computer mouse and a human hand, showing its compact size
Technician installing the original Lite-S hand on a compact robot wrist
Quick installation
The original Lite-S hand connected to a compact humanoid wrist
Sized for compact wrists

02 / LIGHTWEIGHT

Lighter than
a cup of coffee.

A lighter hand means lower arm inertia: smoother motion, lower energy use and less load on the arm.

≤350 g · hand weight

Compact humanoid wearing Lite-S and making a thumbs-up gesture
Lower payload on the arm
AGILINK presenter holding the complete small Lite-S hand beside a compact humanoid
A small hand for smaller robots

03 / FAST RESPONSE

Gestures that keep
pace with the body.

A 0.5-second open / close time enables quick responses to interaction commands. Motion planning needs no extra buffer time, keeping each sequence fluid.

0.5 s · open / close time

Original Lite-S hand making a thumbs-up beside the robot chest
Quick, expressive gestures
Original Lite-S fingers grasping a dragon fruit
Responsive object handling

04 / 11 DEGREES OF FREEDOM

Fist bump. Handshake.
Thumbs-up.

Four active DoF drive 11 joints: two for the thumb, one for the index finger and one shared by the middle, ring and little fingers. This arrangement enables natural-looking gestures for entertainment, performances and human–robot interaction.

  • Thumbs-up
  • Fist
  • High five
  • OK
  • Point
  • Heart
Compact humanoid demonstrating expressive arm and Lite-S hand gestures
Thumb
2 active DoF
Index finger
1 active DoF
Middle, ring & little fingers
1 shared active DoF
Articulated joints
11 total
Original Lite-S pointing gesture
Point
Original Lite-S hands forming a heart
Heart

05 / RUGGED BUILD

Takes the falls.
Shrugs off hits.

An aerospace-grade alloy frame keeps the hand light and structurally strong. When a robot falls or scrapes against a surface, the hand stays reliable, helping reduce repair and replacement costs.

Original Lite-S hand making contact with a timber surface

1 m · free-fall drop

Tested on all six sides.

Per GB/T 2423.7—2018, AGILINK reports five drops from 1 m on each of the hand’s six sides, with no loss of function.

06 / SAFE INTERACTION

Full-hand
silicone cover.

Handshakes, fist bumps and hand-offs feel safer for people. The durable soft cover can be replaced independently.

Complete small Lite-S hand beside a larger full adult hand on the same tabletop plane
A person interacting with Lite-S on a compact humanoid
Human–robot interaction
Original photograph of a person touching the silicone-covered Lite-S fingers
Soft contact surfaces

07 / TACTILE · OPEN ECOSYSTEM

Optional tactile sensing.
Fully open interfaces.

Add fingertip and palm tactile sensing for contact feedback and data collection. Open SDKs, control interfaces and low-level protocols give developers room to build.

Original Lite-S palm view, with optional fingertip and palm sensing coverage identified by external labels
01 · Fingertips02 · Palm

Fingertip and palm sensing available on the optional version.

01

OPTIONAL

Fingertip tactile sensing

All five fingertips, including the inner sides of the index finger and thumb.

02

OPTIONAL

Palm tactile sensing

Contact feedback from the palm surface.

FULLY OPEN

SDK · Interfaces · Protocols

CAN FD / RS485 communication. Position, force–position hybrid and force–position–velocity hybrid control.

Original Lite-S thumbs-up gesture reference retained from the English product material

Develop expressive interaction.

08 / DAILY TASKS

Everyday tasks,
made easy.

Carry trays, pick up cups, hold props and hand over items. Every move is yours to define.

  • 01Switch on lights
  • 02Open the fridge
  • 03Carry a tray
  • 04Pick up eggs
  • 05Wipe the table
  • 06Arrange flowers
Original Lite-S hand gripping a door handle
Open the fridge
Original Lite-S hand reaching into an egg carton
Pick up eggs
Original Lite-S hand arranging a rose in a vase
Arrange flowers

09 / CHOOSE YOUR CONFIGURATION

Your version.
Your hand.

Choose the standard hand or the configuration with tactile sensors. Both versions are available as a left hand, right hand or a pair.

Standard

The standard hand, supplied without optional tactile sensors.

View standard

“Both hands” includes one left hand and one right hand. Choose a configuration, then select Left, Right or Both hands in that product’s options.

SPECIFICATIONS

The details.

Single-hand specifications from AGILINK’s English product material. Optional tactile sensing applies to the sensor-equipped configuration.

Weight
≤350 g
Dimensions
140 × 71 × 32.5 mm
Degrees of freedom
4 active / 11 total
Open / close time
0.5 s
Vertical grasp
1 kg
Maximum fingertip force
7.5 N
Repeatability
±0.5 mm
Operating voltage
24 V (18–30 V)
Control modes
  • Position
  • Force–position hybrid
  • Force–position–velocity hybrid
Communication interfaces
CAN FD / RS485
Tactile sensing (optional)
All five fingertips, including the inner sides of the index finger and thumb, and the palm
Developer access
SDK / Control interface / Low-level protocol
Original Lite-S pointing gesture, with silicone surface texture and metal wrist detail in neutral daylight

EASIER · BETTER FIT · TOUGHER

Small hand.
Full skills.

Making dexterous interaction standard on every robot.

Open SDK · CAN FD / RS485

OmniHand 3 Lite-S

Discuss your application

EXPLORE FURTHER

Brochures & documentation

Explore documents for OmniHand 3 Lite and the related product family.

Browse OmniHand 3 Lite resources
Explore the AGIBOT lineupAGIBOT lineup brochure

Need documentation for your configuration? Ask our team