AGIBOT OmniHand 2025(w.Tactile)

Sale price$5,360.00 USD

Compact high-DoF interactive dexterous hand with small form factor and total compatibility.
As the industry's only compact, high-DoF dexterous hand, OmniHand delivers universal compatibility across humanoid robots and greatly enhances interactive intelligence.

Version: AGIBOT OmniHand 2025(w. Tactile)
Model: Left
AGIBOT
AGIBOT Shipping cost

$500-$3000 (actual amount applies).

AGIBOT Delivery

Contact customer service for detailed delivery info.

AGIBOT Customs & Taxes

Customers cover all applicable duties, taxes and import clearance fees per local regulations.

AGIBOT For More Product Info

Contact us directly for additional product details.

AGIBOT Important Customs Note

A valid phone number and email are mandatory for customs clearance. Some countries may require a tax ID. Non- cooperation may lead to shipment return and extra freight charges.

AGIBOT

All-in-One Adaptive Dexterous Hand

Light weight & Agile I Interactive & Versatile I Safe & User-Friendly

AGIBOTAGIBOT
Compact & Lightweight

With a total length of 180mm and weighing only 550g,
it is the ideal pair of hands perfectly compatible with various humanoid robot models.

AGIBOTAGIBOT
Agile and Natural Interaction

Agile and Natural InteractionFeaturing 16 degrees of freedom (DoFs), the hand enables expressive, human-like gestures, supporting all common interaction gestures as well as a unique back-of-hand touch interaction.

AGIBOTAGIBOT
Safe and User-Friendly Design

Equipped with over 400 force-sensing taxels distributed across the hand, enabling precise and responsive force perception.
An anti-pinch structural design further enhances safety during human–robot interaction.

Packing List

AGIBOT
QmniHand 2025 x1
AGIBOT
RS485 Communication Cable x1 USB Type-C Cable x1
AGIBOT
Power +CAN-FD Communication Cable (powerconnector type: XT30 femal)
AGIBOT
QmniHand Quick Start Guider x1
AGIBOT
Product Cerficate x1

Specifications Comparison

AGIBOT OmniHand 2025(w.Tactile)
AGIBOTAGIBOT

Weight ≤ 550g

Size 180 × 85 × 38.5 mm

Material PA + Silicone

Active DoF 10

Total DoF 16

Transmission Linkage mechanism

Drive Method Motor + Gear

Number of Joints /

Joint Angles Four fingers flexion: 80°; Four fingers abduction: ±10°; Thumb flexion: 50°; Thumb abduction: 100°; Thumb rotation: 60°

Minimum Closing Time (typ.) 0.7s

Minimum Grasp Diameter 5mm

Finger Reposition Accuracy (typ.) 0.5mm

Max Fingertip Force (typ.) 5N

Operating Voltage 24V

Idle Current 0.2A

Max Current 3.5A

Communication Interface CANFD/RS485

Operating Temperature -10~45°C

Load Capacity (5cm rigid object, palm up) 1kg (typ), 2kg (max)

Load Capacity (5cm left object, palm up) 0.5kg (typ), 2kg (max)

Sensor Array 400+ tactile points

Sensor Resolution 0.1A

Sensing Range 0~20N

Max Permissible Force (non-destructive) 200N

OS Support Windows

Communication Rate 1kHz

Data Packet Size Rx: 51 bytes, Tx: 61 bytes

Feedback Parameters Joint position (P), angle (A), torque (t), speed, temperature, voltage/current, tactile pressure

Control Modes P-A mode (Position/Angle), Torque mode, Hybrid PtA mode (Position + torque), Velocity mode, Tactile mode

Secondary Development Supported

Compatibility Compatible with AGIBOT and third-party robots

AGIBOT OmniHand Pro 2025
AGIBOT OmniHand 2025
AGIBOTAGIBOT
AGIBOTAGIBOT

Weight ≤ 750g

Size 207 x 98 × 56 mm

Material PA + Silicone

Active DoF 12

Total DoF 19

Transmission Linkage transmission

Drive Method Motor + Screw Rod

Number of Joints 19

Joint Range Four fingers flexion: 80°; Four fingers abduction/adduction: ±10°; Thumb flexion: 50°; Thumb abduction/adduction: 90°; Thumb rotation: 50°

Minimum Closing Time (typ.) 0.8s

Minimum Grasp Diameter 2mm

Finger Reposition Accuracy (typ.) 0.02mm

Max Fingertip Force (typ.) 20N

Operating Voltage 12~24V

Idle Current 0.5A

Max Current 4.5A

Communication Interface CANFD

Operating Temperature -20~50°C

Load Capacity (palm up, 5 cm rigid object) 35kg

Load Capacity (palm down, 5 cm rigid object) 5kg

Sensor Array Configuration Fingertip 3-axis force; Palm 1-axis force; 150+ tactile points

Resolution 0.01N

Sensing Range 0~50N

Max Permissible Force (non-destructive) 1000N

OS Compatibility Windows

Communication Rate 1kHz

Data Packet Size 48 bytes

Sensory Feedback Joint position, joint speed, joint torque, joint temperature, electrical current, tactile pressure info

Control Modes Speed mode, Position mode, Force mode, Hybrid position-force mode, Tactile mode

Secondary Development Supported

Compatibility Compatible with others

Weight ≤ 500g

Size 180 × 85 × 38.5 mm

Material PA + Silicone

Active DoF 10

Total DoF 16

Transmission Linkage mechanism

Drive Method Motor + Gear

Joint Angles Four fingers flexion: 80°; Four fingers abduction: ±10°; Thumb flexion: 50°; Thumb abduction: 100°; Thumb rotation: 60°

Minimum Closing Time (typ.) 0.7s

Minimum Grasp Diameter 5mm

Finger Reposition Accuracy (typ.) 0.5mm

Max Fingertip Force (typ.) 5N

Operating Voltage 24V

Idle Current 0.2A

Max Current 3.5A

Communication Interface CANFD/RS485

Operating Temperature -10~45°C

Load Capacity (5cm rigid object, palm up) 1kg (typ), 2kg (max)

Load Capacity (5cm left object, palm up) 0.5kg (typ), 2kg (max)

Sensor Array /

Sensor Resolution /

Sensing Range /

Max Permissible Force (non-destructive) /

OS Support Windows

Communication Rate 1kHz

Data Packet Size Rx: 51 bytes, Tx: 61 bytes

Feedback Parameters Joint position (P), angle (A), torque (t), speed, temperature, voltage/current

Control Modes P-A mode (Position/Angle), Torque mode, Hybrid PtA mode (Position + torque), Velocity mode

Secondary Development Supported

Compatibility Compatible with AGIBOT and third-party robots

Frequently Asked Questions

Here you’ll find answers to the most frequently asked questions, helping you better understand AGIBOT’s products and services.

AGIBOT

No.2555, Xiupu Road, Kangqiao Business Oasis,
Caohejing, Pudong New Area, Shanghai, China.